IESNA:LM-63-2002
[TEST]P952110
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29313
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3439.3 4306.3 5090.1 5696.9 6191.7 6471.6 6603.3 6650.2 6887.7 7396.1
8235.9 9296.6 10340.7 11174.4 11903.7 12569.5 12990.1 13097.6 12838.8 12183.7
10861.2 8574.9 7078.4 5928.4 4695.2 3303.1 2171.3 1522.2 1187.8 1025.9
930.6 782.3 662.7 230 112 18.2 0
3439.3 4336.6 5128 5745.3 6199.3 6506.4 6663.8 6707.7 6904.4 7362.9
8139.1 9178.6 10203 11065.5 11802.3 12468.1 12967.5 13147.5 12982.6 12427.3
11322.7 9210.4 7364.4 6184.1 4966.1 3601.2 2368 1597.9 1225.6 1062.2
939.6 794.4 668.8 284.5 119.5 22.7 0
3439.3 4298.8 5075 5698.4 6184.1 6536.7 6731.9 6815.1 6969.4 7381
8042.2 8965.2 9948.8 10815.8 11516.4 12076.2 12601.3 12857 12791.9 12348.6
11460.4 10009.3 7978.7 6562.4 5353.4 4031 2691.8 1788.5 1322.5 1098.5
969.9 844.3 723.3 552.3 281.4 33.3 0
3439.3 4298.8 5052.3 5674.2 6193.2 6591.2 6857.5 6996.7 7141.9 7459.7
7951.5 8667.2 9517.5 10333.1 10989.8 11528.5 11980.9 12347.1 12445.4 12300.2
11766 10774.9 9382.9 7735.1 6184.1 4805.7 3360.6 2151.7 1467.7 1116.7
963.9 836.8 714.2 568.9 399.5 155.9 0
3439.3 4171.7 4902.5 5541.1 6088.8 6573 6958.8 7214.6 7378 7629.2
8037.7 8562.8 9242.1 9933.6 10555.5 11091.2 11527 11914.3 12189.7 12263.9
12117.1 11666.2 10791.6 9469.1 7924.2 6346 4728.5 3117 1958 1313.4
1001.7 889.7 773.2 590.1 398 124.1 0
3439.3 4105.1 4764.8 5386.7 5961.7 6494.3 6978.5 7361.3 7621.6 7865.2
8170.9 8609.7 9118.1 9721.8 10330.1 10935.3 11449.8 11852.3 12156.4 12407.6
12602.8 12537.7 12263.9 11642 10567.6 9175.6 7385.5 5663.6 3808.5 2351.4
1525.2 1042.5 755 457 230 60.5 0
3439.3 3978 4551.5 5137 5706 6264.3 6803 7282.7 7680.6 7999.9
8323.7 8677.8 9066.6 9550.8 10106.1 10735.6 11383.2 12008.1 12561.9 13049.2
13492.5 13979.7 14199.1 14335.3 14305.1 13687.7 12509 10631.2 8146.6 5518.4
3185.1 1653.8 844.3 487.2 237.6 81.7 0
3439.3 3881.2 4341.1 4843.5 5364 5855.8 6383.9 6896.8 7390.1 7825.9
8261.6 8665.6 9031.8 9426.7 9841.3 10286.2 10802.2 11386.2 12024.8 12702.7
13442.6 14504.8 15362.7 15886.3 16482.4 16913.7 16969.7 16390.1 14883.1 12443.9
9066.6 5851.2 2982.4 1216.5 434.3 84.7 0
3439.3 3707.1 4031 4406.2 4817.8 5253.6 5696.9 6135.7 6570 7016.3
7483.9 7916.7 8387.2 8879 9390.4 9903.4 10472.3 11110.9 11817.5 12617.9
13553 14970.8 16378 17341.9 18572.1 20020.1 21569.5 22603 22382.1 20301.6
16017.9 10384.6 4404.7 1345.2 423.7 87.8 0
3439.3 3676.9 3999.2 4344.2 4733 5144.6 5565.3 5984.4 6399 6819.6
7234.2 7664 8117.9 8609.7 9118.1 9646.2 10233.2 10882.4 11608.7 12436.3
13369.9 14871 16288.8 17332.8 18647.7 20225.9 21917.6 22994.9 22790.6 20578.5
15922.6 9736.9 3731.4 1030.4 332.9 75.7 0
3439.3 3561.9 3728.3 3952.3 4223.1 4518.2 4816.3 5129.5 5453.3 5780.1
6110 6450.4 6793.9 7157.1 7547.5 7960.5 8414.5 8928.9 9549.3 10257.5
11119.9 12490.8 13530.3 14556.2 15807.6 17313.1 18726.4 19339.2 18699.2 16258.5
12002.1 6680.4 1926.2 404 134.7 30.3 0
3439.3 3477.2 3571 3705.6 3891.7 4093 4312.4 4537.9 4766.3 5009.9
5247.5 5476 5712 5946.6 6194.7 6456.5 6731.9 7066.3 7453.6 7956
8682.3 9584.1 10198.4 10885.4 11707 12602.8 13214.1 13000.7 11932.5 9929.1
7170.7 3669.3 1196.9 357.1 122.6 28.7 0
3439.3 3401.5 3415.1 3477.2 3578.5 3682.9 3820.6 3956.8 4091.5 4232.2
4354.8 4465.2 4557.5 4642.3 4701.3 4739.1 4776.9 4802.6 4845 4943.4
5179.4 5318.6 5344.3 5395.8 5476 5548.6 5350.4 4722.5 3826.7 2835.6
1927.7 1092.5 547.8 231.5 112 39.3 0
3439.3 3242.6 3126.1 3065.6 3059.5 3083.7 3124.6 3170 3201.8 3221.4
3219.9 3182.1 3123.1 3039.9 2929.4 2794.7 2632.8 2464.9 2310.5 2166.8
2018.5 1886.9 1776.4 1685.6 1606.9 1526.7 1426.9 1292.2 1106.1 856.4
623.4 458.5 317.8 204.3 116.5 33.3 0
3439.3 3095.8 2882.5 2788.7 2766 2785.7 2828 2873.4 2896.1 2890.1
2858.3 2802.3 2720.6 2619.2 2501.2 2380.1 2254.6 2129 2004.9 1868.7
1731 1606.9 1516.1 1461.7 1440.5 1443.5 1440.5 1398.1 1293.7 1119.7
851.9 587.1 411.6 270.8 134.7 30.3 0
3439.3 2980.8 2723.6 2622.2 2626.8 2684.3 2747.8 2788.7 2791.7 2764.5
2711.5 2635.9 2546.6 2443.7 2334.7 2227.3 2113.8 1994.3 1871.7 1758.2
1672 1597.9 1547.9 1516.1 1488.9 1457.1 1407.2 1355.8 1292.2 1190.8
1036.5 814.1 534.1 295.1 140.7 30.3 0
3439.3 2870.4 2605.6 2537.5 2579.9 2658.6 2720.6 2750.9 2738.8 2691.8
2619.2 2533 2433.1 2334.7 2230.3 2129 2059.4 1976.1 1871.7 1788.5
1732.5 1658.4 1541.9 1449.6 1389 1330 1269.5 1209 1154.5 1104.6
1045.6 950.2 777.7 596.2 349.5 84.7 0
3439.3 2808.4 2543.6 2505.7 2578.4 2654 2716.1 2734.2 2705.5 2631.3
2542 2440.7 2331.7 2234.9 2151.7 2104.8 2048.8 1991.3 1935.3 1811.2
1700.7 1613 1525.2 1443.5 1358.8 1284.6 1212 1145.4 1075.8 995.6
917 845.8 741.4 640.1 447.9 174 0
3439.3 2755.4 2504.2 2499.7 2579.9 2652.5 2707 2713 2669.1 2589
2487.6 2375.6 2275.7 2183.4 2121.4 2068.4 2000.3 1908 1826.3 1728
1652.3 1567.6 1484.4 1408.7 1345.2 1280.1 1210.5 1139.4 1056.2 963.9
862.5 773.2 658.2 497.8 329.9 137.7 0
3439.3 2725.1 2484.5 2498.2 2585.9 2657 2705.5 2696.4 2640.4 2545.1
2427 2316.6 2222.8 2151.7 2118.4 2038.2 1914.1 1770.4 1712.9 1664.4
1578.2 1511.6 1454.1 1369.4 1305.8 1255.9 1190.8 1113.7 1021.4 920
809.5 761.1 655.2 428.2 311.7 190.7 0
3439.3 2719.1 2472.4 2499.7 2587.4 2660.1 2703.9 2691.8 2623.8 2516.3
2396.8 2287.8 2195.5 2151.7 2100.2 1998.8 1817.3 1697.7 1667.5 1608.4
1532.8 1451.1 1373.9 1314.9 1278.6 1246.8 1187.8 1115.2 1027.4 926
818.6 845.8 674.9 450.9 343.5 127.1 0
3439.3 2719.1 2470.9 2504.2 2589 2661.6 2702.4 2696.4 2629.8 2517.8
2396.8 2286.3 2194 2153.2 2095.7 1992.8 1803.6 1699.2 1675 1606.9
1528.3 1439 1375.4 1296.7 1286.2 1246.8 1186.3 1115.2 1033.5 924.5
821.6 833.7 579.5 466 338.9 122.6 0
